Solar PV Sizer for ACQ80
Automatically size the optimal PV array for your ACQ80 solar pumping system
ACQ80 Drive Selector
Recommended drives
Drive Type Code
Frame size
PN (kW)
PN (hp)
Input current (DC)
Note : If Total PV VoC check is not OK, then select lower VoC PV Module.
How it works
Enter Pump motor and PV Module data
Get optimal Solar Drive
recommendations
View detailedparameters and
overall sizing
calculations
PV array outputmatched to motor
power requirements
Estimate energyconsumption and
cost savings
Solar PV Array selection results
PV Wattage lower than motor wattage
Selected drive:
-
| Parameter | Quantity | Array Visualization |
|---|---|---|
| Modules M per string in series | - | |
| Strings S in parallel | - | |
| Total count M × S | - |
Total PV Open circuit voltage (VoC)
OK
Pump motor data
Motor nominal power
-
Total PV Array output
PV wattage Wp
-
Energy Savings
Energy consumption for 1 year
-
Saved cost for 1 year
-